11.1.1 DS60001813C - 12/2024

SectionChanges
General
  • Added content related to SAM9X7 Series fine pitch package devices (SAM9X75(T)-V/6GW)
  • Added content related to Software License Level (SLx)
  • Data sheet format reworked
Ordering InformationUpdated ordering codes
Product Identification SystemUpdated ordering codes
Boot Strategies

Added Software Considerations

Updated Hardware Considerations

Debug Unit (DBGU)

Chip Identifier: updated reset value information

LCD Controller (LCDC)Updated Embedded Characteristics, Vertical Scaler, Active Mode Output Pin Assignment
Low Voltage Differential Signaling Controller (LVDSC)LVDSC_WPSR: corrected WPVSRC field size
CSI-2 Demultiplexer Controller (CSI2DC)

YUV 420 8-bit Legacy Mode: updated Figure 5-65; added Note

YUV 420 8-bit Mode: updated Table 5-126 and Table 5-127

Image Sensor Controller (ISC)

Updated Defective Pixel Correction (DPC), Green Disparity Correction (GDC), White Balance (WB) Module Black Level Correction (BLC)

Rounding, Limiting and Packing (RLP) Module: updated DATY10 table row

ISC_INTEN, ISC_INTDIS, ISC_INTMASK, ISC_INTSR: removed WPE

Inter-IC Sound Multi-Channel Controller (I2SMCC)

Updated Figure 6-29

Flexible Serial Communication Controller (FLEXCOM)

Updated Baud Rate Generator, Baud Rate in Synchronous Mode, FIFO Overflow/Underflow Error, FIFO Overflow/Underflow Error, FIFO Overflow/Underflow Error

Updated TXFPTEF and RXFPTEF definitions in FLEX_US_FESR, FLEX_SPI_SR, FLEX_TWI_FSR

FLEX_TWI_SMBTR: added detail on WPEN

FLEX_SPI_MR: added LSBHALF

Quad Serial Peripheral Interface (QSPI)

Embedded Characteristics: added supported standards

Memory Registers/Commands Access: added note about the RBSYERR flag

Added Peripheral Bus Access Errors

Updated HyperFlash Mode, Twin-Quad Mode

Instruction Frame Transmission Examples: corrected address range used in examples

QSPI_IFR: updated PROTTYP description

Updated Initialization Procedure, Figure 8-176. Added Figure 8-167, Figure 8-169, Figure 8-171, Figure 8-173, Figure 8-175

Analog-to-Digital Controller (ADC)

Updated Table 9-8

Electrical Characteristics

Updated Table 10-3

Added Power Consumption in Active Mode

Table   6, Table 10-9: updated Note