5.6.13 CSI D-PHY Fatal Error Interrupt Force Register

Used for test purposes. Triggers CSI_INT_ST_PHY_FATAL interrupt events individually without the need to activate the conditions that trigger the interrupt sources.

Name: CSI_INT_FORCE_PHY_FATAL
Offset: 0xE8
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
     FORCE_ERRSOTSYNCHS_3FORCE_ERRSOTSYNCHS_2FORCE_ERRSOTSYNCHS_1FORCE_ERRSOTSYNCHS_0 
Access R/WR/WR/WR/W 
Reset 0000 

Bit 3 – FORCE_ERRSOTSYNCHS_3 Force Start Of Transmission Interrupt Error on Data Lane 3

Bit 2 – FORCE_ERRSOTSYNCHS_2 Force Start Of Transmission Interrupt Error on Data Lane 2

Bit 1 – FORCE_ERRSOTSYNCHS_1 Force Start Of Transmission Interrupt Error on Data Lane 1

Bit 0 – FORCE_ERRSOTSYNCHS_0 Force Start Of Transmission Interrupt Error on Data Lane 0