5.6.21 CSI D-PHY Interrupt Mask Register

Interrupt mask for CSI_INT_MSK_PHY controls which interrupt status bits trigger the interrupt pin.

The following configuration values are valid for all listed bit names of this register:

0: The corresponding interrupt is not enabled.

1: The corresponding interrupt is enabled.

Name: CSI_INT_MSK_PHY
Offset: 0x114
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
     MASK_PHY_ERRESC_3MASK_PHY_ERRESC_2MASK_PHY_ERRESC_1MASK_PHY_ERRESC_0 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
     MASK_PHY_ERRSOTHS_3MASK_PHY_ERRSOTHS_2MASK_PHY_ERRSOTHS_1MASK_PHY_ERRSOTHS_0 
Access R/WR/WR/WR/W 
Reset 0000 

Bit 19 – MASK_PHY_ERRESC_3 Start of Transmission Error on Data Lane 3 (synchronization can still be achieved) Interrupt Mask

Bit 18 – MASK_PHY_ERRESC_2 Start of Transmission Error on Data Lane 2 (synchronization can still be achieved) Interrupt Mask

Bit 17 – MASK_PHY_ERRESC_1 Start of Transmission Error on Data Lane 1 (synchronization can still be achieved) Interrupt Mask

Bit 16 – MASK_PHY_ERRESC_0 Start of Transmission Error on Data Lane 0 (synchronization can still be achieved) Interrupt Mask

Bit 3 – MASK_PHY_ERRSOTHS_3 Start of Transmission Error on Data Lane 3 (no synchronization achieved) Interrupt Mask

Bit 2 – MASK_PHY_ERRSOTHS_2 Start of Transmission Error on Data Lane 2 (no synchronization achieved) Interrupt Mask

Bit 1 – MASK_PHY_ERRSOTHS_1 Start of Transmission Error on Data Lane 1 (no synchronization achieved) Interrupt Mask

Bit 0 – MASK_PHY_ERRSOTHS_0 Start of Transmission Error on Data Lane 0 (no synchronization achieved) Interrupt Mask