5.6.3 CSI Main Interrupt Status Register

The following configuration values are valid for all listed bit names of this register:

0: No event occurred since the last read of the register.

1: An event occurred since the last read of the register.

Name: CSI_INT_ST_MAIN
Offset: 0xC
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
       STATUS_INT_PKTSTATUS_INT_DPHY 
Access RR 
Reset 00 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
      STATUS_INT_FRAME_FATALSTATUS_INT_PKT_FATALSTATUS_INT_PHY_FATAL 
Access RRR 
Reset 000 

Bit 17 – STATUS_INT_PKT CSI_INT_ST_PKT Register Event (cleared on read)

Indicates if an event occurred in the CSI_INT_ST_PKT register.

Bit 16 – STATUS_INT_DPHY CSI_INT_ST_DPHY Register Event (cleared on read)

Indicates if an event occurred in the CSI_INT_ST_DPHY register.

Bit 2 – STATUS_INT_FRAME_FATAL CSI_INT_ST_FRAME_FATAL Register Event (cleared on read)

Indicates if an event occurred in the CSI_INT_ST_FRAME_FATAL register.

Bit 1 – STATUS_INT_PKT_FATAL CSI_INT_ST_PKT_FATAL Register Event (cleared on Read)

Indicates if an event occurred in the CSI_INT_ST_PKT_FATAL register.

Bit 0 – STATUS_INT_PHY_FATAL CSI_INT_ST_PHY_FATAL Register Event (cleared on read)

Indicates if an event occurred in the CSI_INT_ST_PHY_FATAL register.