5.6.16 CSI Fatal Packet Force Interrupt Register

Used for test purposes. Triggers CSI_INT_ST_PKT_FATAL interrupt events individually without the need to activate the conditions that trigger the interrupt sources.

The following configuration values are valid for all listed bit names of this register:

0: No effect.

1: The corresponding interrupt source is forced.

Name: CSI_INT_FORCE_PKT_FATAL
Offset: 0xF8
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
        FORCE_ERR_ECC_DOUBLE 
Access R/W 
Reset 0 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
     FORCE_VC3_ERR_CRCFORCE_VC2_ERR_CRCFORCE_VC1_ERR_CRCFORCE_VC0_ERR_CRC 
Access R/WR/WR/WR/W 
Reset 0000 

Bit 16 – FORCE_ERR_ECC_DOUBLE Force Header ECC Double Error Interrupt

Bit 3 – FORCE_VC3_ERR_CRC Force Virtual Channel 3 Payload Checksum Error Interrupt

Bit 2 – FORCE_VC2_ERR_CRC Force Virtual Channel 2 Payload Checksum Error Interrupt

Bit 1 – FORCE_VC1_ERR_CRC Force Virtual Channel 1 Payload Checksum Error Interrupt

Bit 0 – FORCE_VC0_ERR_CRC Force Virtual Channel 0 Payload Checksum Error Interrupt