5.6.4 CSI D-PHY Shutdown Register

Name: CSI_PHY_SHUTDOWNZ
Offset: 0x40
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        PHY_SHUTDOWNZ 
Access R/W 
Reset 0 

Bit 0 – PHY_SHUTDOWNZ Shutdown Input Buffer

ValueDescription
0 Puts the D-PHY in Shutdown mode. All analog blocks are in Power-down mode and digital logic is cleared.
1 D-PHY exits Shutdown mode.