5.6.1 CSI Lane Configuration Register

Name: CSI_N_LANES
Offset: 0x4
Reset: 0x00000001
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       N_LANES[1:0] 
Access R/WR/W 
Reset 01 

Bits 1:0 – N_LANES[1:0] Number of active data lanes

The update can be performed only when the D-PHY is in Stop state.

ValueNameDescription
0 1_LANE One data lane
1 2_LANES Two data lanes
2 3_LANES Three data lanes
3 4_LANES Four data lanes