This register can only be written if WPCFGEN is cleared in
ISC_WPMR.
Name:
ISC_CSC_YB_OY
Offset:
0x4BC
Reset:
0x00000000
Property:
Read/Write
Bit
31
30
29
28
27
26
25
24
YOFST[10:8]
Access
R/W
R/W
R/W
Reset
0
0
0
Bit
23
22
21
20
19
18
17
16
YOFST[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit
15
14
13
12
11
10
9
8
YBGAIN[11:8]
Access
R/W
R/W
R/W
R/W
Reset
0
0
0
0
Bit
7
6
5
4
3
2
1
0
YBGAIN[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bits 26:16 – YOFST[10:0] Luminance Offset (11 bits signed
1:10:0)
Bits 11:0 – YBGAIN[11:0] Blue Gain for Luminance Component (12 bits signed
1:3:8)
DS60001813E
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.