6.8.39 ISC Gamma Correction Red Entry Register x [x=0..63]

This register can only be written if WPCFGEN is cleared in ISC_WPMR.

Name: ISC_GAM_RENTRYx
Offset: 0x0298 + x*0x04 [x=0..63]
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
       RCONSTANT[9:8] 
Access R/WR/W 
Reset 00 
Bit 2322212019181716 
 RCONSTANT[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
       RSLOPE[9:8] 
Access R/WR/W 
Reset 00 
Bit 76543210 
 RSLOPE[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 25:16 – RCONSTANT[9:0] Red Color Constant for Piecewise Interpolation (unsigned 10 bits 0:10:0)

Bits 9:0 – RSLOPE[9:0] Red Color Slope for Piecewise Interpolation (signed 10 bits 1:3:6)