6.8.57 ISC Color Space Conversion CRB OCR Register

This register can only be written if WPCFGEN is cleared in ISC_WPMR.

Name: ISC_CSC_CRB_OCR
Offset: 0x4CC
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
      CROFST[10:8] 
Access R/WR/WR/W 
Reset 000 
Bit 2322212019181716 
 CROFST[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
     CRBGAIN[11:8] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 76543210 
 CRBGAIN[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 26:16 – CROFST[10:0] Red Chrominance Offset (signed 11 bits 1:10:0)

Bits 11:0 – CRBGAIN[11:0] Blue Gain for Red Chrominance (signed 12 bits 1:3:8)