This register can only be written if WPCFGEN is cleared in
ISC_WPMR.
Name:
ISC_CC_BR_BG
Offset:
0x8C
Reset:
0x00000000
Property:
Read/Write
Bit
31
30
29
28
27
26
25
24
BGGAIN[11:8]
Access
R/W
R/W
R/W
R/W
Reset
0
0
0
0
Bit
23
22
21
20
19
18
17
16
BGGAIN[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit
15
14
13
12
11
10
9
8
BRGAIN[11:8]
Access
R/W
R/W
R/W
R/W
Reset
0
0
0
0
Bit
7
6
5
4
3
2
1
0
BRGAIN[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bits 27:16 – BGGAIN[11:0] Green Gain for Blue Component (signed 12 bits,
1:3:8)
Bits 11:0 – BRGAIN[11:0] Red Gain for Blue Component (signed 12 bits,
1:3:8)
DS60001813E
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.