6.8.44 ISC HXS Scaling Factor Register

This register can only be written if WPCFGEN is cleared in ISC_WPMR.

Name: ISC_HXS_FACT
Offset: 0x3A8
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 HFACT[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 HFACT[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 HFACT[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 23:0 – HFACT[23:0] Horizontal Scaling Factor

The horizontal scaling factor format is 0.4.20.