6.8.36 ISC Gamma Correction Control Register

This register can only be written if WPCREN is cleared in ISC_WPMR.

Name: ISC_GAM_CTRL
Offset: 0x94
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
    BIPARTRENABLEGENABLEBENABLEENABLE 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bit 4 – BIPART Bipartite Table Configuration

ValueDescription
0

Bipartite table is disabled. There are 64 points of interpolation from 0 to 4095.

1

Bipartite table is enabled. There are 32 points of interpolation (spacing is 8) from 0 to 255, then there are 30 points of interpolation from 256 to 4095.

Bit 3 – RENABLE Gamma Correction Enable for R Channel

ValueDescription
0

12-bit to 10-bit compression is performed skipping two bits.

1

Piecewise interpolation is used to perform 12-bit to 10-bit compression for the red channel.

Bit 2 – GENABLE Gamma Correction Enable for G Channel

ValueDescription
0

12-bit to 10-bit compression is performed skipping two bits.

1

Piecewise interpolation is used to perform 12-bit to 10-bit compression for the green channel.

Bit 1 – BENABLE Gamma Correction Enable for B Channel

ValueDescription
0

12-bit to 10-bit compression is performed skipping two bits.

1

Piecewise interpolation is used to perform 12-bit to 10-bit compression for the blue channel.

Bit 0 – ENABLE Gamma Correction Enable

ValueDescription
0

Gamma correction is disabled.

1

Gamma correction is enabled.