6.8.54 ISC Color Space Conversion CBR CBG Register

This register can only be written if WPCFGEN is cleared in ISC_WPMR.

Name: ISC_CSC_CBR_CBG
Offset: 0x4C0
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
     CBGGAIN[11:8] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 2322212019181716 
 CBGGAIN[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
     CBRGAIN[11:8] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 76543210 
 CBRGAIN[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 27:16 – CBGGAIN[11:0] Green Gain for Blue Chrominance (signed 12 bits 1:3:8)

Bits 11:0 – CBRGAIN[11:0] Red Gain for Blue Chrominance (signed 12 bits, 1:3:8)