6.8.58 ISC Control Register

This register can only be written if WPCREN is cleared in ISC_WPMR.

Name: ISC_CBHS_CTRL
Offset: 0x4D0
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        ENABLE 
Access R/W 
Reset 0 

Bit 0 – ENABLE Contrast, Brightness, Hue and Saturation Control Enable

ValueDescription
0

CBHS control is disabled.

1

CBHS control is enabled.