6.8.37 ISC Gamma Correction Blue Entry Register x [x=0..63]

This register can only be written if WPCFGEN is cleared in ISC_WPMR.

Name: ISC_GAM_BENTRYx
Offset: 0x98 + x*0x04 [x=0..63]
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
       BCONSTANT[9:8] 
Access R/WR/W 
Reset 00 
Bit 2322212019181716 
 BCONSTANT[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
       BSLOPE[9:8] 
Access R/WR/W 
Reset 00 
Bit 76543210 
 BSLOPE[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 25:16 – BCONSTANT[9:0] Blue Color Constant for Piecewise Interpolation (unsigned 10 bits 0:10:0)

Bits 9:0 – BSLOPE[9:0] Blue Color Slope for Piecewise Interpolation (signed 10 bits 1:3:6)