This register can only be written if WPCFGEN is cleared in
ISC_WPMR.
Name:
ISC_VXS_TAP32PHIx
Offset:
0x03B8 + x*0x08 [x=0..15]
Reset:
0x00000000
Property:
Read/Write
Bit
31
30
29
28
27
26
25
24
TAP3[12:8]
Access
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
Bit
23
22
21
20
19
18
17
16
TAP3[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit
15
14
13
12
11
10
9
8
TAP2[12:8]
Access
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
Bit
7
6
5
4
3
2
1
0
TAP2[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bits 28:16 – TAP3[12:0] Vertical Filter Tap 3 Coefficient
Filter coefficient for TAP 3, the format is
1.2.10.
Bits 12:0 – TAP2[12:0] Vertical Filter Tap
2 Coefficient
Filter coefficient
for TAP 2, the format is 1.2.10.
DS60001813E
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.