6.8.28 ISC Color Filter Array Configuration Register

This register can only be written if WPCFGEN is cleared in ISC_WPMR.

Name: ISC_CFA_CFG
Offset: 0x74
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
     EAL[1:0]   
Access R/WR/W 
Reset 00 
Bit 76543210 
    EITPOL  BAYCFG[1:0] 
Access R/WR/WR/W 
Reset 000 

Bits 11:10 – EAL[1:0] Green Channel Edge Adaptive Level

ValueNameDescription
0 GLINEAR

Green plane is linearly interpolated.

1 GMEAN

Green plane is the mean value between the linearly interpolated plane and adaptive method plane.

2 GADAPTIVE Green plane is interpolated with edge adaptive method.

Bit 4 – EITPOL Edge Interpolation

ValueDescription
0

Edges are not interpolated.

1

Edge interpolation is performed.

Bits 1:0 – BAYCFG[1:0] Color Filter Array Pattern

ValueNameDescription
0 GRGR

Starting row configuration is G R G R (red row).

1 RGRG

Starting row configuration is R G R G (red row).

2 GBGB

Starting row configuration is G B G B (blue row).

3 BGBG

Starting row configuration is B G B G (blue row).