This register can only be written if WPCREN is cleared in
ISC_WPMR.
Name:
ISC_HIS_CTRL
Offset:
0x4F8
Reset:
0x00000000
Property:
Read/Write
Bit
31
30
29
28
27
26
25
24
Access
Reset
Bit
23
22
21
20
19
18
17
16
Access
Reset
Bit
15
14
13
12
11
10
9
8
Access
Reset
Bit
7
6
5
4
3
2
1
0
ENABLE
Access
R/W
Reset
0
Bit 0 – ENABLE Histogram Sub Module Enable
Value
Description
0
Histogram disabled.
1
Histogram enabled.
DS60001813E
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.