6.8.47 ISC VXS TAP10 Phase x Register

This register can only be written if WPCFGEN is cleared in ISC_WPMR.

Name: ISC_VXS_TAP10PHIx
Offset: 0x03B4 + x*0x08 [x=0..15]
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
    TAP1[12:8] 
Access R/WR/WR/WR/WR/W 
Reset 00000 
Bit 2322212019181716 
 TAP1[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
    TAP0[12:8] 
Access R/WR/WR/WR/WR/W 
Reset 00000 
Bit 76543210 
 TAP0[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 28:16 – TAP1[12:0] Vertical Filter Tap 1 Coefficient

Filter coefficient for TAP 1, the format is 1.2.10.

Bits 12:0 – TAP0[12:0] Vertical Filter Tap 0 Coefficient

Filter coefficient for TAP 0, the format is 1.2.10.