6.8.45 ISC VXS Configuration Register

This register can only be written if WPCFGEN is cleared in ISC_WPMR.

Name: ISC_VXS_CFG
Offset: 0x3AC
Reset: 0x80000000
Property: Read/Write

Bit 3130292827262524 
 FLMAX[3:0]FLMIN[3:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 10000000 
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
     OFFSET[3:0] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 76543210 
    TAP2  FILTCFG[1:0] 
Access R/WR/WR/W 
Reset 000 

Bits 31:28 – FLMAX[3:0] Flush Latency Maximum

Defines the maximum number of valid cycles between two lines when the pipeline generates lines.

Bits 27:24 – FLMIN[3:0] Flush Latency Minimum

Defines the minimum number of valid cycles between two lines.

Bits 11:8 – OFFSET[3:0] Resampling Default Phase

Defines the phase initialization of the filter.

Bit 4 – TAP2 Bilinear Interpolation

ValueDescription
0

Custom tap values are used (see ISC_VXS_TAP10PHI).

1

Bilinear interpolation is used.

Bits 1:0 – FILTCFG[1:0] Vertical Filter Initial Configuration

Defines how the resampling filter will be initialized. Use value 1 for RGB interpolated pixel stream.