6.8.42 ISC VHXS Destination Size Register

This register can only be written if WPCFGEN is cleared in ISC_WPMR.

Name: ISC_VHXS_DS
Offset: 0x3A0
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
     YD[11:8] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 2322212019181716 
 YD[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
     XD[11:8] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 76543210 
 XD[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 27:16 – YD[11:0] Destination Image Vertical Size

The vertical size of the destination image is (YD+1) pixels.

Bits 11:0 – XD[11:0] Destination Image Horizontal Size

The horizontal size of the destination image is (XD+1) pixels.