46.11.4 Analog-to-Digital Converter (ADC) Characteristics

Table 46-23. Operating Conditions
SymbolParametersConditionsMin.Typ.Max.Unit
ResResolution --12bits
RsSampling rate(2)resolution 12 bit (RESSEL = 0) and SAMPLEN = 3 10-1000ksps
Nb_cycles Differential mode

Number of ADC clock cycles

SAMPCTRL.OFFCOMP = 1

resolution 12 bit (RESSEL = 0)-16-cycles
resolution 10 bit (RESSEL = 2)14
resolution 8 bit (RESSEL = 3)12
Differential mode

Number of ADC clock cycles

SAMPCTRL.OFFCOMP = 0

SAMPLEN corresponds to the decimal value of SAMPLEN[5:0]

resolution 12 bit (RESSEL = 0)-SAMPLEN+13-cycles
resolution 10 bit (RESSEL = 2)SAMPLEN+11
resolution 8 bit (RESSEL = 3)SAMPLEN+9
Single-ended mode

Number of ADC clock cycles

SAMPCTRL.OFFCOMP = 1

resolution 12 bit (RESSEL = 0)-16-cycles
resolution 10 bit (RESSEL = 2)15
resolution 8 bit (RESSEL = 3)13
Single-ended mode

Number of ADC clock cycles

SAMPCTRL.OFFCOMP = 0

SAMPLEN corresponds to the decimal value of SAMPLEN[5:0]

resolution 12 bit (RESSEL = 0)-SAMPLEN+13-cycles
resolution 10 bit (RESSEL = 2)SAMPLEN+12
resolution 8 bit (RESSEL = 3)SAMPLEN+10
fadcADC Clock frequency- 160-16000kHz
TsSampling timeSAMPCTRL.OFFCOMP = 1250-25000ns
SAMPCTRL.OFFCOMP = 0(SAMPLEN+1) / fadc--s
Sampling time with DAC as input (MUXPOS = 0x1C)3000--ns
Sampling time with Bandgap as input (MUXPOS = 0x19) 10000--
-Conversion rangeDiff mode-Vref-VrefV
-Conversion rangeSingle-ended mode0-Vref
VrefReference input1VDDANA-0.6V
VinInput channel range -0-VDDANAV
VcminInput common mode voltageFor Vref > 1.0V0.7-Vref-0.7V
For Vref = 1.0V0.3-Vref-0.3V
CSAMPLE(1)Input sampling capacitance -2.83.2pF
RSAMPLE(1)Input sampling on-resistance --1715Ω
Rref(1)Reference input source resistanceREFCOMP = 1 --5kΩ
Note:
  1. These values are based on simulation. They are not covered by production test limits or characterization.
  2. Sampling rate (in samples per second) is equal to Nb_cycles/fadc.
Table 46-24. Differential Mode (1)(2)
SymbolParametersConditionsMeasurementsUnit
MinTypMax
ENOBEffective Number of bitsFadc = 1MspsVref = 2.0V Vddana = 3.0V9.110.210.8bits
Vref = 1.0V Vddana = 1.62V to 3.6V9.010.110.6
Vref = Vddana = 1.62V to 3.6V8.99.911.0
Bandgap Reference, Vddana = 1.62V to 3.6V9.09.810.6
TUETotal Unadjusted Errorwithout offset and gain compensation Vref = Vddana = 1.62V to 3.6V-732LSB
INLIntegral Non Linearity without offset and gain compensation Vref = Vddana = 1.62V to 3.6V- +/-1.9+/-4
DNLDifferential Non Linearity without offset and gain compensation Vref = Vddana = 1.62V to 3.6V- +0.94/-1+1.85/-1
GainGain Errorwithout gain compensationVref = 1V Vddana = 1.62V to 3.6V-+/-0.38+/-1.9%
Vref = 3V Vddana = 1.62V to 3.6V-+/-0.14+/-0.9
Bandgap Reference -+/-0.64+/-5.4
Vref = Vddana = 1.62V to 3.6V-+/-0.15+/-0.9
OffsetOffset Errorwithout offset compensationVref = 1V Vddana = 1.62V to 3.6V-+/-0.13+/-15.8mV
Vref = 3V Vddana = 1.62V to 3.6V-+/-1.82+/-14.9
Bandgap Reference -+/-2.07+/-15.8
Vref = Vddana = 1.62V to 3.6V-+/-1.82+/-15.3
SFDRSpurious Free Dynamic RangeFs = 1MHz/Fin = 13 kHz/Full range Input signalVref = 2.0V Vddana = 3.0V58.170.577.5dB
SINADSignal to Noise and Distortion ratio56.763.466.5
SNRSignal to Noise ratio56.564.467.1
THDTotal Harmonic Distortion-74.7-68.7-57.7
-Noise RMSExternal Reference voltage-0.42-mV
Note:
  1. These values are given without any ADC oversampling and decimation features enabled.
  2. These values are based on characterization. They are not covered in test limits in production.
Table 46-25. Single-Ended Mode (1)(2)
SymbolParametersConditionsMeasurementsUnit
MinTypMax
ENOBEffective Number of bitsFadc = 1MspsVref = 2.0V Vddana = 3.0V8.09.39.7bits
Vref = 1.0V Vddana = 1.62V to 3.6V7.98.29.4
Vref = Vddana = 1.62V to 3.6V8.69.29.9
Bandgap Reference, Vddana = 1.62V to 3.6V7.88.48.9
TUETotal Unadjusted Errorwithout offset and gain compensation Vref = 2.0V Vddana = 3.0V-1263LSB
INLIntegral Non Linearity without offset and gain compensation Vref = 2.0V Vddana = 3.0V -+/-3.4+/-8.9
DNLDifferential Non Linearity without offset and gain compensation Vref = 2.0V Vddana = 3.0V -+0.9/-1+1.8/-1
GainGain Errorwithout gain compensationVref = 1V Vddana = 1.62V to 3.6V-+/-0.3+/-5.1%
Vref = 3V Vddana = 1.62V to 3.6V-+/-0.3+/-5.1
Bandgap Reference -+/-0.4+/-5.1
Vref = Vddana = 1.62V to 3.6V-+/-0.2+/-0.8
OffsetOffset Errorwithout offset compensationVref = 1V Vddana = 1.62V to 3.6V-+/-2.6+/-45mV
Vref = 3V Vddana = 1.62V to 3.6V-+/-2.6+/-45
Bandgap Reference -+/-1.3+/-34
Vref = Vddana = 1.62V to 3.6V-+/-1.8+/-37
SFDRSpurious Free Dynamic RangeFs = 1MHz/ Fin = 13 kHz/Full range Input signalVref = 2.0V Vddana = 3.0V56.163.872.6dB
SINADSignal to Noise and Distortion ratio50.057.760.1
SNRSignal to Noise ratio51.958.359.8
THDTotal Harmonic Distortion-72.5-62.4-52.3
Noise RMSExternal Reference voltage-0.80-mV
Note:
  1. These values are given without any ADC oversampling and decimation features enabled.
  2. These values are based on characterization. They are not covered in test limits in production.
Figure 46-2. ADC Analog Input AINx
The minimum sampling time tsamplehold for a given Rsource can be found using this formula:
tsamplehold≥(Rsample+Rsource)×Csample×(n+2)×ln⁡(2)

For 12-bit accuracy:

tsamplehold≥(Rsample+Rsource)×Csample×9.7