39.4.6 Temperature Indicator Requirements

Table 39-12. 
Standard Operating Conditions (unless otherwise stated)
Param. No. Sym. Characteristic Min. Max. Units Conditions
TS01 TACQMIN Minimum ADC Acquisition Time Delay 25 μs
TS02 Mv Voltage Sensitivity High Range -3.684 mV/°C TSRNG = 1
Low Range -3.456 mV/°C TSRNG = 0

* - These parameters are characterized but not tested.

† Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested.