39.4.10 5-Bit DAC Specifications

Table 39-16. 

Standard Operating Conditions (unless otherwise stated)

VDD = 3.0V, TA = 25°C

Param No. Sym. Characteristic Min. Typ. † Max. Units Conditions
DSB01 VLSB Step Size (VDACREF+-VDACREF-)/32 V
DSB02 VACC Absolute Accuracy ±0.5 LSb
DSB03* RUNIT Unit Resistor Value 5000 Ω
DSB04* TST Settling Time(1) 10 μs

* - These parameters are characterized but not tested.

† Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested.

Note:
  1. Settling time measured while DACR[4:0] transitions from ‘00000’ to ‘01111’.