39.4.7 Analog-to-Digital Converter (ADC) Accuracy Specifications(1,2)

Table 39-13. 

Standard Operating Conditions (unless otherwise stated)

VDD = 3.0V, TA = 25°C, TAD = 1μs

Param No.Sym.CharacteristicMin.Typ. †Max.UnitsConditions
AD01NRResolution——12bit
AD02EILIntegral Error—±0.2±2.0LsbADCREF+=3.0V, ADCREF- = 0V
AD03EDLDifferential Error—±1.0±1.0LsbADCREF+=3.0V, ADCREF- = 0V
AD04EOFFOffset Error—0.56.5LsbADCREF+=3.0V, ADCREF- = 0V
AD05EGNGain Error—±0.2±6.0LsbADCREF+=3.0V, ADCREF- = 0V
AD06VADREFADC Reference Voltage (ADREF+ - ADREF-)1.8—VDDV
AD07VAINFull-Scale RangeADREF-—ADREF+V
AD08ZAINRecommended Impedance of Analog Voltage Source—10—kΩ
AD09RVREFADC Voltage Reference Ladder Impedance—50—kΩ

* - These parameters are characterized but not tested.

† Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested.

Note:
  1. Total Absolute Error is the sum of the offset, gain and integral non-linearity (INL) errors.
  2. The ADC conversion result never decreases with an increase in the input and has no missing codes.