14.6.27 INLVLE
| Name: | INLVLE |
| Address: | 0x1F68 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| INLVLE3 | |||||||||
| Access | R/W | ||||||||
| Reset | 1 |
Bit 3 – INLVLE3 Input Level Select on Pins Rx[7:0], respectively
| Value | Description |
|---|---|
| 1 | ST input used for port reads and interrupt-on-change |
| 0 | TTL input used for port reads and interrupt-on-change |