14.6.9 LATB
Note: Writes to LATB are equivalent
with writes to the corresponding PORTB register. Reads from LATB register return
register values, not I/O pin values.
| Name: | LATB |
| Address: | 0x019 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| LATB7 | LATB6 | LATB5 | LATB4 | LATB3 | LATB2 | LATB1 | LATB0 | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | x | x | x | x | x | x | x | x |
Bits 0, 1, 2, 3, 4, 5, 6, 7 – LATBn Output Latch B Value bits
| Reset States: |
|