14.6.4 PORTE
Note:
- Writes to PORTE are actually written to the corresponding LATE register. Reads from PORTE register return actual I/O pin values.
- Bit RE3 is
read-only and will read ‘
1’ when MCLRE =1(master clear enabled) and ’0’ when DEBUG is enabled.
| Name: | PORTE |
| Address: | 0x010 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RE3 | |||||||||
| Access | R | ||||||||
| Reset | x |
Bit 3 – RE3 PORTE I/O Value bits
| Reset States: |
|
| Value | Description |
|---|---|
| 1 |
PORT pin is ≥ VIH |
| 0 |
PORT pin is ≤ VIL |