25.2 Operating Modes

The CWG module can operate in six different modes, as specified by the MODE bits:

  • Half-Bridge mode
  • Push-Pull mode
  • Asynchronous Steering mode
  • Synchronous Steering mode
  • Full-Bridge mode, Forward
  • Full-Bridge mode, Reverse

All modes accept a single pulse data input, and provide up to four outputs as described in the following sections.

All modes include auto-shutdown control, as described in 25.11 Auto-Shutdown.

Important: Except as noted for Full-Bridge mode (25.2.3 Full-Bridge Modes), mode changes may only be performed while EN = 0.