When the rising and falling edges of the input source are
asynchronous to the CWG clock, it creates jitter in the dead-band time delay. The maximum
jitter is equal to one CWG clock period. Refer to the equations below for more details.
Equation 25-1. Dead-Band Delay Time
CalculationEquation 25-2. Dead-Band Delay Example Calculation