2.7.8.3 Programming the PolarFire Device
(Ask a Question)To program the PolarFire device:
Double-click Run PROGRAM Action on the Design Flow tab. When the device is programmed, a green tick mark appears next to Run PROGRAM action.
To program the PolarFire device:
Double-click Run PROGRAM Action on the Design Flow tab. When the device is programmed, a green tick mark appears next to Run PROGRAM action.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.