3.2.19.2 DIAG_PM_SFRWriteRead

Returns the status of the SFR_WRITE_READ diagnostic

This function verifies that values written to each PM peripheral register can be read back, unless the bits are marked as read-only, based on whether the bits are marked as read/write (R/W) or read-only (R) in a table.

DIAG_TEST_STATUS 
DIAG_PM_SFRWriteRead
(
        uint32_t* reg_results, 
        uint32_t results_size, 
        bool dump_regs
    );

Diagnostic verifies the following faults do not exist

  • Control Register Failure

Operating Mode

  • Function can run at POST or OnDemand only
Precondition
  • none

Parameters

  • reg_results - optional array of results
  • results_size - size of results array
  • dump_regs

Returns

  • DIAG_TEST_PASSED if no faults were found, otherwise, DIAG_TEST_FAILED.