3.2.11 DIAG_FLASH
The DIAG_FLASH module is designed to verify the correct functionality of the Flash memories through a set of C function calls.
The DIAG_FLASH software test API is mapped to the following safety mechanisms:
| Function | Diagnostic Mechanism | Use Case | Elapse Time (μs)~ |
|---|---|---|---|
| DIAG_FLASH_Calibration() | FLASH_CALIBRATION | POST / OnDemand | 8.81 |
| DIAG_FLASH_CRCCompare() | FLASH_CRC_COMPARE | POST / OnDemand | 3260.35 |
| DIAG_FLASH_CRCGenerate() | NONE | POST/OnDemand | 3100.43 |
| DIAG_FLASH_Functional() | FLASH_FUNCTIONAL | POST / OnDemand | 1158.20 |
| DIAG_FLASH_Interrupts() | FLASH_INTERRUPTS | POST | 24.66 |
| DIAG_NVMCTRL_SFRReset() | SFR_RESET_STATE | POST | 47.1458 |
| DIAG_NVMCTRL_SFRWriteRead() | SFR_WRITE_READ | POST / OnDemand | 32.04 |
Configuring the Diagnostic
DIAG_FLASH does not require additional configuration.
Run-time Pre-requisites
DIAG_NVMCTRL_SFRRead should be executed before DIAG_NVMCTRL_SFRWriteRead
Protection should be executed prior to all non-SFR functions
PAC_PeripheralProtectSetup(PAC_PERIPHERAL_NVMCTRL, PAC_PROTECTION_CLEAR); PAC_PeripheralProtectSetup(PAC_PERIPHERAL_DSU, PAC_PROTECTION_CLEAR);
DIAG_FLASH_CrcGenerate should be executed prior to any comparison functions
Using the Diagnostic
#include "definitions.h"
// Flash SFR Test
DIAG_TEST_STATUS DIAG_FLASH_SFRPost( void )
{
DIAG_TEST_STATUS result;
result = DIAG_NVMCTRL_SFRReset(NULL, 0, false);
if (result == DIAG_TEST_PASSED)
{
result = DIAG_NVMCTRL_SFRWriteRead(NULL, 0, false);
}
return result;
}
// Flash Post testing
DIAG_TEST_STATUS DIAG_FLASH_Post( void )
{
DIAG_TEST_STATUS result;
// Check if all dependencies have been tested
PAC_PeripheralProtectSetup(PAC_PERIPHERAL_NVMCTRL, PAC_PROTECTION_CLEAR);
PAC_PeripheralProtectSetup(PAC_PERIPHERAL_DSU, PAC_PROTECTION_CLEAR);
flash_crc = DIAG_FLASH_CrcGenerate(START_OF_FLASH, FLASH_SIZE);
result = DIAG_FLASH_Functional();
if (result == DIAG_TEST_PASSED)
{
result = DIAG_FLASH_Calibration();
if (result == DIAG_TEST_PASSED )
{
result = DIAG_FLASH_CrcCompare(START_OF_FLASH, FLASH_SIZE, flash_crc);
if (result == DIAG_TEST_PASSED )
{
result = DIAG_FLASH_Interrupts();
}
}
}
return result;
}