3.2.18.1 DIAG_PAC_Protection
Returns the status of the PAC_PROTECTION diagnostic
This function verifies correct protection of PAC peripherals indication within the structure.
DIAG_TEST_STATUS
DIAG_PAC_Protection
(
pac_periphs_t * pac_periphs
);
Diagnostic verifies the following faults do not exist
- Protection settings not propagated to the others IP
Operating Mode
- Interface can be used at POST and ‘On Demand’
- The following SFRS are not tested
- Intflaga [RSTC, PAC]
- Intflagb [MTB]
- Intflagc [CAN0, CAN1, PTC]
- Intflagahb [all]
Precondition
- none
Parameters
- void
Returns
- DIAG_TEST_PASSED if no faults were found, otherwise, DIAG_TEST_FAILED.