3.2.7.1 DIAG_DIVAS_Functional
Returns the status of the DIVAS_FUNCTIONAL diagnostic
This function verifies the DIVAS division and square root accelerator operate correctly
DIAG_TEST_STATUS
DIAG_DIVAS_Functional
(
void
);
Diagnostic verifies the following faults do not exist
- Improper execution of operation
Operating Mode
- Interface can be used at POST and ‘On Demand’
Precondition
- none
Parameters
- void
Returns
- DIAG_TEST_PASSED if no faults were found, otherwise, DIAG_TEST_FAILED.