3.2.23.5 DIAG_SDADC_Interrupts
Returns the status of the SDADC_INTERRUPT diagnostic
This function verifies correct operation of SDADC interrupts. Tests shall include the RESRDY, OVERRUN and WINMON interrupts.
DIAG_TEST_STATUS
DIAG_SDADC_Interrupts
(
DIAG_SADC_AIN ain
);
Diagnostic verifies the following faults do not exist
- No interrupts generated
- Interrupt cannot be cleared
Operating Mode
- Interface can be used at POST
Precondition
- none
Parameters
- ain - analog input
Returns
- DIAG_TEST_PASSED if no faults were found, otherwise, DIAG_TEST_FAILED.