3.2.4.1 DIAG_BUSSES_Fault
Returns the status of the EXCEPTION_HANDLER diagnostic
This function verifies that a bus fault can be detected and handled.
DIAG_TEST_STATUS
DIAG_BUSSES_Fault();
(
void
);
Diagnostic verifies the following faults do not exist
- Address/Data Bus Failure
Operating Mode
- Interface can be used at POST
Precondition
- none
Parameters
- void
Returns
- DIAG_TEST_PASSED if no faults were found, otherwise, DIAG_TEST_FAILED.