3.2.1.3 DIAG_CORE_M0p_get_STL_Last_Executed
Returns the last executed test
uint8_t
DIAG_CORE_M0p_get_STL_Last_Executed
(
void
);
Diagnostic verifies the following faults do not exist
- None
Operating Mode
- Interface can run at POST and On Demand
Precondition
- None
Parameters
- void
Returns
- uint8_t