3.2.2.2 DIAG_ADC_Disable
Returns the status of ADC_DISABLE diagnostic
This function disables the peripheral, then verifies that it has been disabled.
DIAG_TEST_STATUS
DIAG_ADC_Disable
(
DIAG_ADC_PERIPHS adc_periph
);
Diagnostic verifies the following faults do not exist
- ADC will not turn off
Operating Mode
- Interface can be used at POST and ‘On Demand’
Precondition
- none
Parameters
- adc_periph - enum value for which ADC peripheral to be tested
Returns
- DIAG_TEST_PASSED if no faults were found, otherwise, DIAG_TEST_FAILED.