3.2.5.9 DIAG_CAN_TimeStamps
Returns the status of the CAN_TIMESTAMP diagnostic
This function verify timestamps are sent and received correctly.
DIAG_TEST_STATUS
DIAG_CAN_TimeStamps
(
DIAG_CAN_PERIPHS can_periph
);
Diagnostic verifies the following faults do not exist
- Received message is not sent to wrong buffer
Operating Mode
- Interface can be used at POST
Precondition
- none
Parameters
- can_periph- enum value for which CAN peripheral to be tested
Returns
- DIAG_TEST_PASSED if no faults were found, otherwise, DIAG_TEST_FAILED.