3.2.11 Voltage Peak Registers

V_x_MAX is the maximum voltage peak absolute value of phase x, x = [A, B, C], in units of [Voltpk scaled].

They can be reset by setting V_MAX_RESET to ‘1’.

The peak voltage may be calculated by following formula:

Where,

  • K_Vx is the voltage conversion factor in the float format
  • V_x_peak is the peak voltage of phase x, in unit of Volt

Phase voltage max values, V_x_MAX for x = [A, B, C], are determined using FBW (Full Band-Width) baseband filtered data.

Name: V_A_MAX, V_B_MAX, V_C_MAX
Property: Read

Bit 3130292827262524 
 V_x_MAX[31:24] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 V_x_MAX[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 V_x_MAX[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 V_x_MAX[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:0 – V_x_MAX[31:0] Max Phase-x Voltage During Measurement Interval (sQ2.29)