3.2.2 Metrology Status Register

This register provides status information about the metrology.
Name: STATUS
Property: Read

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
     STATUS[3:0] 
Access RRRR 
Reset 0000 

Bits 3:0 – STATUS[3:0] Metrology Function State

The user can refer to the metrology state diagram for a more detailed description.

Figure 3-1. Metrology State Diagram
ValueNameDescription
0x0 HALT Metrology module is halted
0x1 RESET Resetting metrology module
0x2 INIT_DSP Initializing DSP filters
0x3 DSP_READY DSP filters were initialized
0x4 INIT_ATSENSE Initializing ATSENSE
0x5 ATSENSE_READY ATSENSE was initialized
0x6 READY ATSENSE temperature configuration and calibration data were copied into output registers
0x7 DSP_SETTLING Waiting for DSP filters to stabilize to full accuracy
0x8 DSP_RUNNING DSP filters have stabilized to full accuracy
0x9 and above RESERVED —