3.2.17 Zero-Crossing Sample Number of Phase-X Voltage
Name:
ZC_N_Vx
Property:
Read
Bit
31
30
29
28
27
26
25
24
Access
Reset
Bit
23
22
21
20
19
18
17
16
ZC_COUNT_Vx[23:16]
Access
R
R
R
R
R
R
R
R
Reset
0
0
0
0
0
0
0
0
Bit
15
14
13
12
11
10
9
8
ZC_COUNT_Vx[15:8]
Access
R
R
R
R
R
R
R
R
Reset
0
0
0
0
0
0
0
0
Bit
7
6
5
4
3
2
1
0
ZC_COUNT_Vx[7:0]
Access
R
R
R
R
R
R
R
R
Reset
0
0
0
0
0
0
0
0
Bits 23:0 – ZC_COUNT_Vx[23:0] Zero Crossing Count (uQ20.12)
Zero-crossing sample count of
last positive-going zero-crossing of the V_x [x = A, B, C] phase voltage channel, in
units of the 4 kHz sample rate. Use this to compare with other voltage phases to
determine relative phase order.
DS50003461F
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.