3.2.12 Phase Current Peak Registers

I_x_MAX is the maximum current peak absolute value of phase x, x = [A, B, C], in units of [Amppk scaled].

They can be reset by setting I_MAX_RESET to ‘1’.

The peak current may be calculated by the following formula:

Ixpeak⁢=IxMAX229⁢ ×KIx=IxMAX229⁢×K_Ix210 

Where,

  • K_Ix is the current conversion factor in float format
  • K_Ix is the current conversion register value
  • I_x_peak is the peak current of phase x, in unit of Amp

Phase current max values, I_x_MAX for x = [A,B,C], are determined using FBW (Full Band-Width) baseband DSP-filtered data.

Name: I_A_MAX, I_B_MAX, I_C_MAX
Property: Read

Bit 3130292827262524 
 I_x_MAX[31:24] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 I_x_MAX[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 I_x_MAX[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 I_x_MAX[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:0 – I_x_MAX[31:0] Max Phase-x Current During Measurement Interval (sQ2.29)