All voltage and current
channels may be phase corrected by setting the requested relative phase adjustment
values in registers, CAL_PH_Vx and CAL_PH_Iy. The actual phase adjustment angles
implemented will be offset by this amount, the minimum required, such that all phase
corrections are ≤ -1.35° @ 60 Hz (-1.125° @ 50 Hz). To determine the actual phase
correction angle for each channel, add this offset to each requested phase
correction amount. See CAL_PH_Ix, CAL_PH_Vx description for detailed example.
DS50003461F
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.