3.2.18 ATSENSE Calibration Trim Data, Registers: 0x41 – 0x44

Name: ATSENSE_CAL_41_44
Property: Read

Bit 3130292827262524 
 TEMP_TL [7:0] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
     TEMP_TL [11:8] 
Access RRRR 
Reset 0000 
Bit 15141312111098 
 REF_TL [7:0] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
     REF_TL [11:8] 
Access RRRR 
Reset 0000 

Bits 31:24 – TEMP_TL [7:0]

Bits 19:16 – TEMP_TL [11:8] Temperature TL

The following rule applies to recover the real values of ADC_TEMP_OUT from the 12-bit coded values in the product registers.

ADC_TEMP_OUT[23:0] (TL) = TEMP_TL[11:0] << 12

Note: TEMP_TL[11:0] is a signed 12-bit integer.

Bits 15:8 – REF_TL [7:0]

Bits 3:0 – REF_TL [11:8] Reference Voltage

Reference Voltage measured at temperature TL.

VREF(TL) = 1.120V + REF_TL[11:0] * 25 μV