3.2.19 ATSENSE Calibration Trim Data, Registers: 0x45 – 0x48
| Name: | ATSENSE_CAL_45_48 |
| Property: | Read |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| TEMP_TH [7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| TEMP_TH [11:8] | |||||||||
| Access | R | R | R | R | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| REF_TH [7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| REF_TH [11:8] | |||||||||
| Access | R | R | R | R | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
Bits 31:24 – TEMP_TH [7:0]
Bits 19:16 – TEMP_TH [11:8] Temperature TH
The following rule applies to recover the real values of ADC_TEMP_OUT from the 12-bit coded values in the product registers.
ADC_TEMP_OUT[23:0] (TH) = TEMP_TH[11:0] << 12
Note: TEMP_TH[11:0] is a signed 12-bit integer.
Bits 15:8 – REF_TH [7:0]
Bits 3:0 – REF_TH [11:8] Reference Voltage
Reference Voltage measured at temperature TH.
VREF(TH) = 1.120V + REF_TH[11:0] * 25 μV