The measurement interval
number associated with the present set of Metrology output
data.
Bit
31
30
29
28
27
26
25
24
INTERVAL_NUM[15:8]
Access
R
R
R
R
R
R
R
R
Reset
0
0
0
0
0
0
0
0
Bit
23
22
21
20
19
18
17
16
INTERVAL_NUM[7:0]
Access
R
R
R
R
R
R
R
R
Reset
0
0
0
0
0
0
0
0
Bit
15
14
13
12
11
10
9
8
HALFCYCLE_COUNT[15:8]
Access
R
R
R
R
R
R
R
R
Reset
0
0
0
0
0
0
0
0
Bit
7
6
5
4
3
2
1
0
HALFCYCLE_COUNT[7:0]
Access
R
R
R
R
R
R
R
R
Reset
0
0
0
0
0
0
0
0
Bits 31:16 – INTERVAL_NUM[15:0] Interval number
(uQ16.0)
The number of the present
integration interval. This count rolls over from max count to
0.
Bits 15:0 – HALFCYCLE_COUNT[15:0] Sub-interval number
(uQ16.0)
The sub-interval number is the
number of half-cycles that have occurred in the present integration interval;
depending on how often interrupts are selected. This count resets each new
integration interval.
DS50003461F
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.