5.36.8.4 Enable migration (ProASIC3 only)

Click enable migration if you wish to migrate from a ProASIC3 device to an IGLOO device. The checkbox is enabled only if you are using a ProASIC3 device with a device and package that is compatible with IGLOO. If you choose to enable migration, the ProASIC3 to IGLOO Migration Options dialog box appears.

Working Directory

Set or change the working directory for your design.